IESNA:LM-63-2002
[TEST]P1344199
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R20W2N902750DE010 E3A301GPH_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R20 optic, 2700K CCT AND, 90CRI , E3A301GPH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]342
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
11.8 17.7 27 44.4 84.1 231.5 534.3 1046.9 1568.8 1748.4
1908.8 2019.9 2142.8 2247 2314.7 2385.1 2425.4 2438.1 2414.6 2363.1
2295.1 2193 2089.7 1970.6 1855.1 1687.6 1490.6 1258.2 1061.1 556.3
238.9 60.5 26.1 9.6 3.1 0.6 0.3 0.3 0.3 0.3
0.3 0.3 0 0 0 0 0 0 0
11.8 17.7 27.6 44.1 85.9 241.4 558.8 1027 1551.1 1742.5
1873.4 2003.8 2122.3 2215.1 2297.3 2353.1 2390.7 2394.4 2369.9 2325.2
2257.9 2171.6 2062.7 1954.4 1830.3 1649.7 1472.9 1257.9 1024.5 553.2
240.5 58 25.4 9.9 3.1 0.6 0.3 0.3 0.3 0.3
0.3 0 0 0 0 0 0 0 0
11.8 17.4 27.3 43.4 84.4 225.9 527.5 1009.9 1512.3 1678.9
1839.3 1971.5 2075.1 2159.2 2225.6 2282.7 2310.9 2316.5 2296 2253.8
2187.7 2108.6 2018.6 1885.2 1751.5 1593.6 1395 1183.4 978.6 526.2
221.8 57.4 24.8 10.2 3.1 0.9 0.3 0.3 0.3 0.3
0.3 0.3 0 0 0 0 0 0 0
11.8 17.4 27.3 43.7 84.1 218.4 529.6 981.1 1449.3 1640.1
1781.9 1906.6 1999.4 2077.6 2136.9 2180.6 2203.6 2207.3 2189.6 2147.1
2091.3 2016.5 1917.8 1804.6 1666.2 1503.6 1304.4 1117.9 896.4 464.5
212.5 59.6 24.8 9.9 3.4 0.9 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.8 17.1 27 42.8 78.5 214.1 503.6 928 1381.7 1535.9
1678.3 1803.6 1895.5 1964 2015.2 2048.7 2070.5 2075.7 2059 2021.8
1963.7 1889 1780.7 1666.8 1532.4 1347.2 1175 991.3 799.3 410.2
191.4 59.6 23.3 9.9 3.4 0.9 0.3 0.3 0.3 0.3
0.3 0.3 0 0 0 0 0 0 0
11.8 17.4 27.3 42.2 78.2 197.3 455.8 857.9 1277.7 1436.6
1570.3 1676.7 1770.1 1834.7 1881.8 1912.5 1929.6 1930.8 1915.3 1879
1819.8 1735.1 1627.1 1509.8 1362.7 1202.6 1037.9 867.8 694.4 348.4
165.7 57.7 22.3 9.6 3.7 0.9 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.8 16.8 26.7 41.6 74.5 190.2 413.9 767.6 1170.4 1312.8
1432.5 1531.5 1604.4 1668 1711.8 1736.6 1750.9 1748.7 1728.5 1682.9
1620.6 1536.8 1427.6 1311.5 1166.9 1023.9 861 708.4 554.8 277.1
139.9 51.8 20.8 9.6 3.7 0.9 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.8 17.1 26.1 41.3 69.2 171.9 377.9 676.1 1032.9 1165.7
1277.7 1369.6 1443.7 1491.5 1528.1 1545.8 1551.4 1543.3 1516.6 1472.9
1404.6 1323 1210.4 1100.9 969 840.2 705.3 572.5 448 230.8
116.7 48.7 18.9 9.3 3.7 0.9 0 0.3 0.3 0.3
0.3 0.3 0 0 0 0 0 0 0
11.8 17.1 25.4 39.4 64.5 154.2 335.4 597 899.8 1015.8
1115.1 1198.3 1257.5 1298.8 1325.5 1334.8 1332.9 1316.5 1287.3 1237.7
1179.4 1096.2 994.7 876.5 774.4 648.8 535.2 441.8 342.9 180.6
99.9 45 17.4 8.4 3.7 1.2 0 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.8 16.8 25.4 38.5 62.1 140.9 292.6 514.1 775.1 868.1
951 1009.6 1059 1092.2 1107.4 1108 1098.4 1074.8 1041 995.7
928 852.9 768.9 675.2 587.4 492.4 411.1 331.1 266.8 147.1
81 41.3 15.5 7.4 3.4 1.2 0 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0 0 0 0 0
11.8 15.2 20.2 26.4 34.8 44.1 63 87.8 104.9 107.7
108 107 104.6 102.1 98 93.1 87.2 80.4 74.2 67
59.9 53.7 47.8 41.9 35.7 28.9 22 17.1 13.3 8.4
5 2.8 1.2 0.6 0 0 0 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0
11.8 13.7 15.2 16.4 17.1 17.4 17.1 15.5 13.3 12.7
11.8 10.9 9.9 9.3 8.7 7.8 7.1 6.2 5.3 4.3
3.7 3.1 2.8 2.5 1.9 1.6 1.2 0.9 0.9 0.3
0 0 0 0 0.3 0.3 0.6 0.6 0.6 0.9
0.9 0.9 0.9 0.6 0.6 0.6 0.6 0.6 0
11.8 12.1 11.2 10.2 9 7.8 6.5 5.3 4.3 3.7
3.4 3.1 2.8 2.5 2.2 1.9 1.6 1.2 0.9 0.9
0.6 0.6 0.6 0.6 0.3 0.3 0.3 0 0 0
0.3 0.3 0.3 0.6 0.6 0.6 0.9 0.9 1.2 1.2
1.2 1.2 1.2 0.9 0.9 0.9 0.9 0.9 0
11.8 10.2 8.4 6.8 5.6 4 3.1 1.9 1.2 0.9
0.6 0.6 0.3 0.3 0.3 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.3 0.3 0.3 0.6 0.9 1.2 1.2 1.2
1.2 0.9 0.9 0.9 0.6 0.6 0.6 0.6 0
11.8 8.7 6.8 5 3.7 2.5 1.2 0.3 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.3 0.3 0.6 0.9 0.9 1.2 1.2 1.2
1.2 1.2 0.9 0.6 0.6 0.3 0.3 0.3 0
11.8 8.4 6.2 4.3 2.8 1.6 0.3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.3 0.3 0.6 0.9 1.2 1.2 1.6 1.6 1.6 1.6
1.6 1.2 1.2 0.9 0.9 0.6 0.3 0 0
11.8 8.1 5.9 4 2.8 1.6 0.3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.3 0.6 0.9 0.9 1.2 1.6 1.6 1.9 1.9 1.9
1.6 1.6 1.2 0.9 0.9 0.6 0.3 0.3 0
